For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKR T - 3-way ball valve in block design
Bill of material
3 BKR 13 T
DES
Identifier
3 BKR 13 T
DN
Nominal diameter
12 mm
G
Connecting thread
G 1/2" -14
OL
Overlap
positive (closed)
LW
Clearance
11.5 mm
OP
Operating pressure
PN 400
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
134.4 mm
H1
Height
60.3 mm
H4
Height
30.3 mm
H5
Height
22.8 mm
H6
Height
15 mm
A
Hole distance
80 mm
B
Width
100.6 mm
D
Diameter
8.5 mm
S
Plate thickness
4 mm
I
Thread length
15 mm
SW1
Width across flats
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D